MAX5801

Obsolete

Ultra-Small, Dual-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface

Feature-Rich, 2-Channel DAC Family with Internal Voltage Reference and I²C Interface

Viewing:

Overview

  • Two High-Accuracy DAC Channels
    • 12-Bit Accuracy Without Adjustment
    • ±1 LSB INL Buffered Voltage Output
    • Monotonic Over All Operating Conditions
    • Independent Mode Settings for Each DAC
  • Three Precision Selectable Internal References
    • 2.048V, 2.500V, or 4.096V
  • Internal Output Buffer
    • Rail-to-Rail Operation with External Reference
    • 4.5µs Settling Time
    • Outputs Directly Drive 2kΩ Loads
  • Small 5mm x 3mm 10-Pin µMAX or Ultra-Small 3mm x 3mm 10-Pin TDFN Package
  • Wide 2.7V to 5.5V Supply Range
  • Separate 1.8V to 5.5V VDDIO Power-Supply Input
  • Fast 400kHz I²C-Compatible, 2-Wire Serial Interface
  • Power-On-Reset to Zero-Scale DAC Output
  • Active-Low CLR For Asynchronous Control
  • Three Software-Selectable Power-Down Output Impedances
    • 1kΩ, 100kΩ, or High Impedance
    • Low 350µA Supply Current at 3V VDD
MAX5801
Ultra-Small, Dual-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface
MAX5800, MAX5801, MAX5802: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX5X02EVKIT

Evaluation Kit for the MAX5700, MAX5701, MAX5702A/B, MAX5800, MAX5801, and MAX5802A/B

Features and Benefits

  • 2.7V to 5.5V Wide Input Supply Range
  • Demonstrates 4.5µs Settling Time of Buffered Output
  • High Precision with ±1 LSB INL
  • 1kΩ, 100kΩ, or High-Z Selectable Output Termination
  • 2.048V, 2.500V, and 4.096V Precision 10ppm (max) Selectable Internal References
  • Demonstrates User-Supplied External Reference
  • Supports Entire Family of I²C and SPI 12-/10-/8-Bit DACs
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-Powered (Cable Included)
  • Fully Assembled and Tested with Proven PCB Layout

Product Details

The MAX5X02 evaluation kit (EV kit) demonstrates the MAX5702 and MAX5802 12-bit, 2-channel, low-power DACs with internal reference and buffered voltage outputs. The EV kit provides controls to change the DAC outputs, power operations, and references.
The DAC ICs are controlled by an on-board MAXQ® microcontroller that provides two different selectable interface options: I²C and SPI. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical-user interface (GUI) for exercising the features of the ICs.
The EV kit comes with the MAX5702AAUB+ (SPI) and the MAX5802AAUB+ (I²C) installed. Contact the factory for samples of the pin-compatible MAX5700AUB+ (SPI, 8-bit), MAX5701AUB+ (SPI, 10-bit), MAX5702BAUB+ (SPI, 12-bit), MAX5800AUB+ (I²C, 8-bit), MAX5801AUB+ (I²C, 10-bit), MAX5802BAUB+ (I²C, 12-bit) versions.

Applications

  • Automatic Tuning and Optical Control
  • Data Acquisition
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control and Biasing
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

MAX5X02EVKIT
Evaluation Kit for the MAX5700, MAX5701, MAX5702A/B, MAX5800, MAX5801, and MAX5802A/B

Latest Discussions

No discussions on MAX5801 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed