Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- 2.7V to 5.5V Wide Input Supply Range
 - Demonstrates 4.5µs Settling Time of Buffered Output
 - High Precision with ±1 LSB INL
 - 1kΩ, 100kΩ, or High-Z Selectable Output Termination
 - 2.048V, 2.500V, and 4.096V Precision 10ppm (max) Selectable Internal References
 - Demonstrates User-Supplied External Reference
 - Supports Entire Family of I²C and SPI 12-/10-/8-Bit DACs
 - Windows XP-, Windows Vista-, and Windows 7-Compatible Software
 - USB-Powered (Cable Included)
 - Fully Assembled and Tested with Proven PCB Layout
 
Product Details
The MAX5X02 evaluation kit (EV kit) demonstrates the MAX5702 and MAX5802 12-bit, 2-channel, low-power DACs with internal reference and buffered voltage outputs. The EV kit provides controls to change the DAC outputs, power operations, and references.
The DAC ICs are controlled by an on-board MAXQ® microcontroller that provides two different selectable interface options: I²C and SPI. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical-user interface (GUI) for exercising the features of the ICs.
The EV kit comes with the MAX5702AAUB+ (SPI) and the MAX5802AAUB+ (I²C) installed. Contact the factory for samples of the pin-compatible MAX5700AUB+ (SPI, 8-bit), MAX5701AUB+ (SPI, 10-bit), MAX5702BAUB+ (SPI, 12-bit), MAX5800AUB+ (I²C, 8-bit), MAX5801AUB+ (I²C, 10-bit), MAX5802BAUB+ (I²C, 12-bit) versions.
Applications
- Automatic Tuning and Optical Control
 - Data Acquisition
 - Gain and Offset Adjustment
 - Portable Instrumentation
 - Power Amplifier Control and Biasing
 - Process Control and Servo Loops
 - Programmable Voltage and Current Sources