MAX5223
PRODUCTIONLow-Power, Dual, 8-Bit, Voltage-Output Serial DAC in 8-Pin SOT23
Industry's Smallest 8-Bit Dual DAC in SOT23
- Part Models
- 2
- 1ku List Price
- Starting From $2.48
Overview
- Tiny 8-Pin SOT23 Package (3mm x 3mm)
- Low Power Consumption
- 100µA Operating Current
- < 1µA Shutdown Current
- +2.7V to +5.5V Single-Supply Operation
- Dual Buffered Voltage Output
- Programmable Shutdown Mode
- 25MHz, 3-Wire Serial Interface
- SPI, QSPI, and MICROWIRE-Compatible
The MAX5223 contains two 8-bit, buffered, voltage output digital-to-analog converters (DAC A and DAC B) in a small 8-pin SOT23 package. DAC outputs can source and sink 1mA to within 100mV of ground and VDD. The MAX5223 operates with a single +2.7V to +5.5V supply.
The device uses a 3-wire serial interface, which operates at clock rates up to 25MHz and is compatible with SPI™, QSPI™, and MICROWIRE™ interface standards. The serial input shift register is 16 bits long and consists of 8 bits of DAC input data and 8 bits for DAC selection and shutdown control. DAC registers can be loaded independently or in parallel at the positive edge of active-low CS.
The MAX5223's ultra-low power consumption and tiny 8-pin SOT23 package make it ideal for portable and battery-powered applications. Supply current is a low 100µA and drops below 1µA in shutdown mode. In addition, the reference input is disconnected from the REF pin during shutdown, which reduces the system's total power consumption.
Applications
- Cable Modems
- Cell Phones
- Cordless Phones
- Digital Still Cameras
- Faxes
- Handy Terminals
- Modems
- Notebook Computers
- Pagers
- Palmtop Computers
- PDAs and Organizers
- Pen Entry Palmtops
- Portable Patient Monitoring/Drug Delivery
- Portable Test Meters
- Printers
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5223EKA+ | SOT_23 | ||
| MAX5223EKA+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX5223EKA+ | PRODUCTION | |
| MAX5223EKA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX5223EKA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| MAX5222 | PRODUCTION | Dual, 8-Bit, Voltage-Output, Serial DAC in 8-Pin SOT23 |
Latest Discussions
No discussions on MAX5223 yet. Have something to say?
Start a Discussion on EngineerZone®