MAX522
PRODUCTIONDual, 8-Bit, Voltage-Output Serial DAC in 8-Pin SO Package
Dual, Serial, Voltage-Output DAC
- Part Models
- 6
- 1ku List Price
- Starting From $5.77
Overview
- Operates from a Single +2.7V to +5.5V Supply
- Dual Buffered Voltage Output
- Low Power Consumption:
- 1mA Operating Current
- < 1µA Shutdown Current
- Independently Programmable Shutdown Mode
- 5MHz, 3-Wire Serial Interface
- SPI, QSPI, and Microwire Compatible
- Space-Saving 8-Pin SO Package
The MAX522 contains two 8-bit, buffered, voltage-output digital-to-analog converters (DAC A and DAC B) in small 8-pin SO and DIP packages. DAC A's buffer can source and sink 5mA, and DAC B's output can source and sink 500µA, both to within 0.5V of ground and VDD. The MAX522 operates with a single +2.7V to +5.5V supply.
The device utilizes a 3-wire serial interface, which operates at clock rates up to 5MHz and is compatible with SPI, QSPI, and Microwire interface standards. The serial input shift register is 16 bits long and consists of eight bits of DAC input data and eight bits for DAC selection and shutdown control. DAC registers can be loaded independently or in parallel at the positive edge of active-low CS.
The MAX522's ultra-low power consumption and small 8-pin SO package make it ideal for portable and battery-powered applications. Supply current is less than 1mA and drops below 1µA in shutdown mode. In addition, the reference input is disconnected from the REF pin during shutdown, further reducing the system's total power consumption. The software format is compatible with the MAX512/MAX513 triple 8-bit DACs.
Applications
- Digital Gain and Offset Control
- Power-Amp Bias Control
- Programmable Current Sources
- Programmable Voltage Sources
- VCO Tuning
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX522CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX522CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX522CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX522EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX522ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX522ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 2, 2023 - 2361E WAFER FAB |
||
| MAX522CPA+ | PRODUCTION | |
| MAX522CSA+ | PRODUCTION | |
| MAX522CSA+T | PRODUCTION | |
| MAX522EPA+ | PRODUCTION | |
| MAX522ESA+ | PRODUCTION | |
| MAX522ESA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX522CSA+ | PRODUCTION | |
| MAX522CSA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX522CSA+T | PRODUCTION | |
| MAX522ESA+T | PRODUCTION | |
|
May 1, 2020 - 1702R ASSEMBLY |
||
| MAX522ESA+ | PRODUCTION | |
| MAX522ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| MAX548A | PRODUCTION | +2.5V to +5.5V, Low-Power, Single/Dual, 8-Bit Voltage-Output DACs in µMAX Package |
Latest Discussions
No discussions on MAX522 yet. Have something to say?
Start a Discussion on EngineerZone®