MAX5131
Obsolete+3V/+5V, 13-Bit, Serial, Voltage-Output DACs with Internal Reference
Industry's First 10ppm/C Internal Reference 13-Bit DACs
Overview
- Single-Supply Operation
- +5V (MAX5130)
- +3V (MAX5131)
- Full-Scale Output Range
- +4.0955V (MAX5130)
- +2.04775V (MAX5131)
- Built-In 10ppm/°C (max) Precision Bandgap Reference
- +2.5V (MAX5130)
- +1.25V (MAX5131)
- Adjustable Output Offset
- SPI/QSPI/Microwire-Compatible, 3-Wire Serial Interface
- Pin-Programmable Shutdown Mode and Power Up Reset (0V or Midscale Output Voltage)
- Buffered Output Capable of Driving 5kΩ> || 100pF or 4-20mA Loads
- Space-Saving 16-Pin QSOP Package
- Pin-Compatible Upgrades to the 12-Bit MAX5120/MAX5121
- Pin-Compatible 14-Bit Upgrades Available (MAX5170/MAX5172)
The MAX5130/MAX5131 are low-power, 13-bit, voltage-output digital-to-analog converters (DACs) with an internal precision bandgap reference and output amplifier. The MAX5130 operates on a single +5V supply with an internal reference of +2.5V, and is capable of a +4.0955V full-scale output. If necessary, the user can override the on-chip, <10ppm/°C voltage reference with an external reference. The MAX5131, operating on +3V, delivers its +2.04775V full-scale output with an internal precision reference of +1.25V. Both devices draw only 500µA of supply current, which reduces to 3µA in power-down mode. In addition, their power-up reset feature allows for a user-selectable initial output state of either 0V or midscale and minimizes output voltage glitches during power-up.
The serial interface is compatible with SPI, QSPI, and MICROWIRE, which makes the MAX5130/MAX5131 suitable for cascading multiple devices. Each DAC has a double-buffered input organized as an input register followed by a DAC register. A 16-bit shift register loads data into the input register. The DAC register may be updated independently or simultaneously with the input register. Both devices are available in a 16-pin QSOP package and are specified for the extended-industrial (-40°C to +85°C) temperature range. For pin-compatible 14-bit upgrades, see the MAX5170/MAX5172 data sheet; for pin-compatible 12-bit versions, see the MAX5120/ MAX5121 data sheet.
Applications
- Automated Test Equipment (ATE)
- Digital Gain and Offset Control
- General Purpose
- Industrial Process Controls
- Motion Control
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 3 | ||
| MAX5120 | PRODUCTION | +3V/+5V, 12-Bit, Serial, Voltage-Output DACs with Internal Reference |
| MAX5132 | PRODUCTION | +5V/+3V, 13-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference |
| MAX5170 | PRODUCTION | Low-Power, Serial, 14-Bit DACs with Voltage-Output |
Latest Discussions
No discussions on MAX5131 yet. Have something to say?
Start a Discussion on EngineerZone®