MAX5101
PRODUCTION+2.7V to +5.5V, Low-Power, Triple, Parallel 8-Bit DAC with Rail-to-Rail Voltage Outputs
Lowest-Power, Triple, Parallel 8-Bit DAC
- Part Models
- 4
- 1ku List Price
- Starting From $5.72
Overview
- +2.7V to +5.5V Single-Supply Operation
- Ultra-Low Supply Current
- 0.3mA while Operating
- 1µA in Software Shutdown Mode
- Ultra-Small 16-Pin TSSOP Package
- Output Buffer Amplifiers Swing Rail-to-Rail
- Power-On Reset Sets All Registers to Zero
The MAX5101 parallel-input, voltage-output, triple 8-bit digital-to-analog converter (DAC) operates from a single +2.7V to +5.5V supply and comes in a space-saving 16-pin TSSOP package. Internal precision buffers swing Rail-to-Rail. For all three DACs, the internal reference voltage is tied to VDD.
The MAX5101 has separate input latches for each of its three DACs. Data is transferred to the input latches from a common 8-bit input port. The DACs are individually selected through address inputs A0 and A1 and are updated by bringing active-low WR low. The MAX5101 features a 1µA software shutdown mode, as well as a power-on reset mode that resets all registers to code 00 hex on power-up.
Applications
- Digital Gain and Offset Control
- Portable Instrumentation
- Power-Amp Bias Control
- Programmable Attenuators
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5101AEUE+ | Thin Shrink Small-Outline Package | ||
| MAX5101AEUE+T | Thin Shrink Small-Outline Package | ||
| MAX5101BEUE+ | Thin Shrink Small-Outline Package | ||
| MAX5101BEUE+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX5101AEUE+ | PRODUCTION | |
| MAX5101AEUE+T | PRODUCTION | |
| MAX5101BEUE+ | PRODUCTION | |
| MAX5101BEUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX5101 yet. Have something to say?
Start a Discussion on EngineerZone®