MAX495

Obsolete

Single/Dual/Quad, Micropower, Single-Supply, Rail-to-Rail Op Amps

Viewing:

Overview

  • Low-Voltage Single-Supply Operation (+2.7V to +6V)
  • Rail-to-Rail Input Common-Mode Voltage Range
  • Rail-to-Rail Output Swing
  • 500kHz Gain-Bandwidth Product
  • Unity-Gain Stable
  • 150µA Max Quiescent Current per Op Amp
  • No Phase Reversal for Overdriven Inputs
  • 200µV Offset Voltage
  • High Voltage Gain (108dB)
  • High CMRR (90dB) and PSRR (110dB)
  • Drives 1kΩ Load
  • Drives Large Capacitive Loads
  • MAX495 Available in µMAX Package-8-Pin SO
  • Dual, precision, rail-to-rail input and output (MAX492)
  • Quad, precision, rail-to-rail input and output (MAX494)
  • Single, precision, rail-to-rail input and output (MAX495)
MAX495
Single/Dual/Quad, Micropower, Single-Supply, Rail-to-Rail Op Amps
MAX492, MAX495: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX495 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed