MAX480

Obsolete

High Precision, Low-Voltage, Micropower Op Amp

Viewing:

Overview

  • Single- or Dual-Supply Operation: +1.6V to +36V, ±0.8V to ±18V
  • True Single-Supply Operation: Input and Output Voltage Ranges Include Ground
  • 2.0µV/°C Max Offset Voltage Drift
  • 20µA Max Supply Current
  • 5mA Min Output Drive
  • 140µV Max Input Offset Voltage
  • 3nA Max Input Bias Current
  • 500V/mV Min Open-Loop Gain
  • Standard 741 Pinout with Nulling to V-
MAX480
High Precision, Low-Voltage, Micropower Op Amp
MAX480: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX480 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed