MAX477

Obsolete

300MHz High-Speed Op Amp

Viewing:

Overview

  • High Speed:
    • 300MHz -3dB Bandwidth (AV = +1)
    • 200MHz Full-Power Bandwidth (AV = +1, Vo = 2Vp-p)
    • 1100V/µs Slew Rate
    • 130MHz 0.1dB Gain Flatness
  • Drives 100pF Capacitive Loads Without Oscillation
  • Low Differential Phase/Gain Error: 0.01°/0.01%
  • 8mA Quiescent Current
  • Low Input-Referred Voltage Noise: 5nV per root-Hz
  • Low Input-Referred Current Noise: 2pA per root-Hz
  • Low Input Offset Voltage: 0.5mV
  • 8000V ESD Protection
  • Voltage-Feedback Topology for Simple Design Configurations
  • Short-Circuit Protected
  • Available in Space-Saving SOT23 Package
MAX477
300MHz High-Speed Op Amp
MAX477: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX477 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed