MAX473

Obsolete

Single/Dual/Quad, 10MHz Single-Supply Op Amps

Viewing:

Overview

  • 15V/µs Min Slew Rate
  • +3V Single-Supply Operation
  • Guaranteed 10MHz Unity-Gain Bandwidth
  • 2mA Supply Current per Amplifier
  • Input Range Includes Negative Rail
  • Outputs Short-Circuit Protected
  • Rail-to-Rail Output Swing (to within ±50mV)
  • µMAX Package (the smallest 8-pin SO)
MAX473
Single/Dual/Quad, 10MHz Single-Supply Op Amps
MAX473, MAX474, MAX475: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX473 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed