MAX44281

RECOMMENDED FOR NEW DESIGNS

Ultra-Small, Ultra-Thin, 4-Bump Op Amp

Industry's Smallest and Thinnest Op Amp (0.9mm x 0.9mm x 0.5mm)

Viewing:

Overview

  • 4-Pin Amplifier Saves Board Space
    • 0.85mm x 0.85mm 4-Bump Thin WLP Package
    • Three Gain Versions Available
      • 1V/V (MAX44281O)
      • 2V/V (MAX44281V)
      • 10V/V (MAX44281U)
  • Precision Specifications Support Most Precision Applications
    • Low 100μV Input Offset Voltage
    • Rail-to-Rail Output
    • 10pA Input Bias Current
    • 15MHz GBW
  • Low Power Consumption Extends Battery Life in Portable Applications
    • 700μA Supply Current
    • Shutdown Input Through VDD
    • 1.8V to 5.5V Supply Range
MAX44281
Ultra-Small, Ultra-Thin, 4-Bump Op Amp
MAX44281: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX44281O
  • MAX44281U
  • MAX44281V

SPICE Model 3

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX44281VEVKIT

Evaluation Kit for the MAX44281V

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44281V evaluation kit (EV kit) provides a proven design to evaluate the MAX44281V, the industry’s first op amp in a 4-bump wafer-level package (WLP). The device is offered as a noninverting amplifier with gain (AV) of +2V/V.
The EV kit comes with a MAX44281VANS+ installed.

Applications

  • 3G/4G Handsets
  • Battery-Powered Devices
  • General-Purpose Signal Processing
  • Notebooks
  • Portable Medical Devices
  • Sensor Interfaces
  • Transimpedance Amplifiers

MAX44281UEVKIT

Evaluation Kit for the MAX44281

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The The MAX44281U evaluation kit (EV kit) provides a proven design to evaluate the MAX44281U, the industry’s first op amp in a 4-bump wafer-level package (WLP). The device is offered as a noninverting amplifier with gain (AV) of +10V/V.
The EV kit comes with a MAX44281UANS+ installed.

Applications

  • 3G/4G Handsets
  • Battery-Powered Devices
  • General-Purpose Signal Processing
  • Notebooks
  • Portable Medical Devices
  • Sensor Interfaces
  • Transimpedance Amplifiers

MAX44281OEVKIT

Evaluation Kit for the MAX44281O

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44281O evaluation kit (EV kit) provides a proven design to evaluate the MAX44281O, the industry’s first op amp in a 4-bump wafer-level package (WLP). The device is offered as a noninverting amplifier with gain (AV) of +1V/V.
The EV kit comes with a MAX44281OANS+ installed.

Applications

  • 3G/4G Handsets
  • Battery-Powered Devices
  • General-Purpose Signal Processing
  • Notebooks
  • Portable Medical Devices
  • Sensor Interfaces
  • Transimpedance Amplifiers

MAX44281VEVKIT
Evaluation Kit for the MAX44281V
MAX44281UEVKIT
Evaluation Kit for the MAX44281
MAX44281OEVKIT
Evaluation Kit for the MAX44281O

Latest Discussions

Recently Viewed