MAX44280

PRODUCTION

1.8V, 50MHz, Low-Offset, Low-Power, Rail-to-Rail I/O Op Amp

High Bandwidth and Excellent VOS Accuracy Over Time and Temperature

Viewing:

Overview

  • Low 1.8V Supply Rail Over the -40°C to +125°C Range
  • 1.7V Supply Rail Over the 0°C to +70°C Range
  • 50MHz Bandwidth
  • Low 12.7nV/ Input Voltage-Noise Density
  • Low 1.2fA/ Input Current-Noise Density
  • Low 50µV (max) VOS at +25°C
  • 500fA Low Input Bias Current
  • 750µA Quiescent Current per Amplifier
  • < 1µA Supply Current in Shutdown
  • Small, 2mm x 2mm SC70 and 1mm x 1.5mm Thin µDFN Packages
  • Low -110dB Total Harmonic Distortion
  • 5V/V Minimum Stable Gain

The MAX44280 offers a unique combination of high speed, precision, low noise, and low-voltage operation making it ideally suited for a large number of signal processing functions such as filtering and amplification of signals in portable and industrial equipment.

The amplifier features an input offset of less than 50µV and a high-gain bandwidth product of 50MHz while maintaining a low 1.8V supply rail. The device is internally compensated for gains of 5V/V or greater. The device's rail-to-rail input/outputs and low noise guarantee maximum dynamic range in demanding applications such as 12- to 16-bit SAR ADC drivers. Unlike traditional rail-to-rail input structures, input crossover distortion is absent due to an optimized input stage with an ultra-quiet charge pump.

The MAX44280 includes a fast-power-on shutdown mode for further power savings.

The MAX44280 operates from a supply range of 1.8V to 5.5V over the -40°C to +125°C temperature range and can operate down to 1.7V over the 0°C to +70°C temperature range. The MAX44280 is available in a small, 6-pin SC70 package and is also available in a 1mm x 1.5mm thin µDFN (ultra-thin LGA) package.

Applications

  • 3G/4G Handsets
  • Analog-to-Digital Converter Buffers
  • Battery-Operated Devices
  • General-Purpose Signal Processing
  • Notebooks
  • Portable Media Players
  • Portable Medical Instruments
  • Transimpedance Amplifiers

MAX44280
1.8V, 50MHz, Low-Offset, Low-Power, Rail-to-Rail I/O Op Amp
MAX44280: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 2
MAX44260 PRODUCTION 1.8V, 15MHz Low-Offset, Low-Power, Rail-to-Rail I/O Op Amps
MAX44261 PRODUCTION 1.8V, 15MHz Low-Offset, Low-Power, Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX44280

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX44280EVKIT

Evaluation Kit for the MAX44280

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Rail-to-Rail Inputs/Output
  • 5V/V Minimum Stable Gain (Noninverting)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44280 evaluation kit (EV kit) provides a proven design to evaluate the MAX44280 low-power, low-input-offset voltage, high-bandwidth operational amplifier (op amp) in a 6-pin LGA package. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low-power, low-input-offset voltage, and rail-to-rail input/output stages make the device ideal for a variety of precision measurement applications. The EV kit comes with a MAX44280AYT+ installed.

Applications

  • 3G/4G Handsets
  • Analog-to-Digital Converter Buffers
  • Battery-Operated Devices
  • General-Purpose Signal Processing
  • Notebooks
  • Portable Media Players
  • Portable Medical Instruments
  • Transimpedance Amplifiers

MAX44280EVKIT
Evaluation Kit for the MAX44280

Latest Discussions

Recently Viewed