MAX44265

PRODUCTION

Rail-to-Rail, 200kHz Op Amp with Shutdown in a Tiny, 6-Bump WLP

Save Power and Board Space—Op Amp Consumes Only 4µA and Offers 200kHz BW in 0.4mm Pitch WLP Package

Viewing:

Overview

  • 200kHz GBW
  • Ultra-Low 4µA Supply Current
  • Single 1.8V to 5.5V Supply Voltage Range
  • Ultra-Low 1pA Input Bias Current
  • Rail-to-Rail Input and Output Voltage Ranges
  • Low ±200µV Input Offset Voltage
  • Low 0.001µA Shutdown Current
  • High-Impedance Output During Shutdown
  • Unity-Gain Stable
  • Available in a Tiny, 0.9mm x 1.3mm, 6-Bump WLP Package
MAX44265
Rail-to-Rail, 200kHz Op Amp with Shutdown in a Tiny, 6-Bump WLP
MAX44265 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX44265EVKIT

Evaluation Kit for the MAX44265

Features and Benefits

  • +1.8V to +5.5V Supply Voltage Range
  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Rail-to-Rail Inputs/Outputs
  • Accommodates Easy-to-Use 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44265 evaluation kit (EV kit) provides a proven design to evaluate the MAX44265 low-power, MOS-input operational amplifier (op amp) in a 6-bump wafer-level package (WLP). The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low power, low-input VOS, and rail-to-rail input/output stages make this device ideal for a variety of measurement applications. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44265EWT+ installed.

Applications

  • Battery-Powered Devices
  • Cell Phones
  • Mobile Accessories
  • Tablet/Notebook Computers

MAX44265EVKIT
Evaluation Kit for the MAX44265

Latest Discussions

No discussions on MAX44265 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed