MAX44260

PRODUCTION

1.8V, 15MHz Low-Offset, Low-Power, Rail-to-Rail I/O Op Amps

On-Demand Calibration Provides Accuracy Over Time and Temperature

Viewing:

Overview

  • Low Noise for Higher System Accuracy
    • 12.7nV/√Hz Input Voltage-Noise Density
    • 1.2fA/√Hz Input Current-Noise Density
    • 50µV (max) VOS at +25°C
    • 110dB Total Harmonic Distortion
  • 15MHz Unity-Gain Bandwidth Enables for High-Bandwidth Applications
  • Low Power Extends the Battery Life of Portable Equipment
    • 500fA Low Input Bias Current
    • 750µA Quiescent Current per Amplifier
    • < 1µA Supply Current in Shutdown
  • On-Demand VOS Self-Calibration (MAX44261)
  • Saves Board Space
    • Small, 2mm x 2mm SC70 and 1mm x 1.5mm Thin µDFN (MAX44260) and SOT23 (MAX44259) Packages
  • Wide Supply Range from 1.8V to 5.5V Simplifies Power-Supply Requirements

The MAX44259/MAX44260/MAX44261/MAX44263 offer a unique combination of high speed, precision, low noise, and low-voltage operation making them ideally suited for a large number of signal processing functions such as filtering and amplification of signals in portable and industrial equipment.

The devices’ rail-to-rail input/outputs and low noise guarantee maximum dynamic range in demanding applications such as 12- to 14-bit SAR ADC drivers. Unlike traditional rail-to-rail input structures, input crossover distortion is absent due to an optimized input stage with an ultra-quiet charge pump.

The MAX44260 includes a fast-power-on shutdown mode for further power savings. The MAX44261 offers a unique on-demand calibration pin where the user can invoke self-trimming of the input offset voltage. The MAX44263 is a dual amplifier.

The family of parts operates from a supply range of 1.8V to 5.5V over the -40°C to +125°C temperature range and can operate down to 1.7V over the 0°C to +70°C temperature range. The MAX44259 is offered in a 5-pin SOT23 package. The MAX44260/MAX44261 are available in small, 6-pin SC70 packages. The MAX44260 is also available in a 1mm x 1.5mm thin µDFN (ultra-thin LGA)package. The MAX44263 is available in a small 8-pin SC70 package.

Design Solution: Amplifier Extends the Battery Life of Your Heart Rate Monitor ›

Applications

  • 3G/4G Handsets
  • Analog-to-Digital Converter Buffers
  • Battery-Operated Devices
  • General-Purpose Signal Processing
  • Notebooks
  • Portable Media Players
  • Portable Medical Instruments
  • Transimpedance Amplifiers

MAX44260
1.8V, 15MHz Low-Offset, Low-Power, Rail-to-Rail I/O Op Amps
MAX44260, MAX44261: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX44260

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX44260EVKIT

Evaluation Kit for the MAX44260

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Rail-to-Rail Inputs/Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44260 evaluation kit (EV kit) provides a proven design to evaluate the MAX44260 low-power, low-input-offset voltage, high-bandwidth operational amplifier (op amp) in a 6-pin SC70 package. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing few components. Low power, low-input-offset voltage, and rail-to-rail input/output stages make the device ideal for a variety of precision measurement applications. The EV kit comes with a MAX44260AXT+ installed.

Applications

  • Notebooks
  • Portable Media Players
  • Portable Medical Instruments

MAX44260EVKIT
Evaluation Kit for the MAX44260

Latest Discussions

No discussions on MAX44260 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed