MAX4384

LAST TIME BUY

Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable

Viewing:

Overview

  • Low Cost and High Speed:
    • 210MHz -3dB Bandwidth
    • 55MHz 0.1dB Gain Flatness
    • 485V/µs Slew Rate
  • Disable Mode Places Outputs in High-Impedance State
  • Single +4.5V to +11V Operation
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends Beyond VEE
  • Low Differential Gain/Phase: 0.02%/0.08°
  • Low Distortion at 5MHz
    • -65dBc SFDR
    • -63dB Total Harmonic Distortion
  • Ultra-Small 6-Pin SC70, 6-Pin SOT23, 10-Pin µMAX®, 14-Pin TSSOP, and 20-Pin TSSOP Packages
MAX4384
Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable
MAX4380, MAX4381, MAX4382, MAX4383, MAX4384: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4383EVKIT

Evaluation Kit for the MAX4383

Features and Benefits

  • Video Filter Solution for ATSC and High-Resolution Graphics Applications
  • 5-Pole Active Multiple Feedback (Rauch) Video Filter
  • 30MHz Bandwidth at -3dB (typ)
  • > 40dB Attenuation at 74.25MHz
  • +5V Single-Supply or ±5V Dual-Supply Operation
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Eliminates Costly Inductors with More Accurate R-C Components

Product Details

The MAX4383 evaluation kit (EV kit) demonstrates the capability of the high-speed MAX4383 op amp configured in a 5-pole, lowpass, multiple feedback (Rauch) filter that provides a Butterworth response with a bandwidth of -3dB at 30MHz (typ). This circuit can be used for video anti-aliasing and reconstruction filtering for HDTV, Progressive DVD, and XGA resolution graphics displays. The MAX4383 EV kit is designed to drive a 75Ω back-terminated load, common in video applications, with an overall gain of 1. The MAX4383 EV kit is a fully assembled and tested surface-mount board that operates from either a +5V single supply or ±5V dual supplies.

Applications

  • ADC Interface
  • Battery-Powered Applications
  • CCD Imaging
  • Digital Still Cameras
  • Set-Top Boxes
  • Surveillance Video Systems
  • Video Line Driver
  • Video Routing and Switching Systems
  • Video-on-Demand

MAX4383EVKIT
Evaluation Kit for the MAX4383

Latest Discussions

No discussions on MAX4384 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed