MAX4369

Obsolete

Dual, Rail-to-Rail, High-Output-Drive Op Amp in UCSP

Viewing:

Overview

  • Tiny UCSP (1.5mm x 1.5mm)
  • Drives 120mW into 16Ω
  • 0.03% THD+N at 1kHz
  • 2.3V to 5.5V Single-Supply Operation
  • 1mA Supply Current Per Amplifier
  • Very High Power-Supply Rejection Ratio (96dB)
  • Unity-Gain Stable
  • Rail-to-Rail Output Stage
  • Thermal Overload and Short-Circuit Protection
MAX4369
Dual, Rail-to-Rail, High-Output-Drive Op Amp in UCSP
MAX4369: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 1
MAX4337 PRODUCTION SC70/SOT23-8, 50mA IOUT, Rail-to-Rail I/O Op Amps with Shutdown/Mute
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4369 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed