MAX4365

Obsolete

1.4W and 1W, Ultra-Small, Audio Power Amplifiers with Shutdown

Viewing:

Overview

  • 1.4W into 8Ω Load (MAX4364)
  • 1W into 8Ω Load (MAX4365)
  • 0.04% THD+N at 1kHz
  • 68dB PSRR at 217Hz
  • 2.7V to 5.5V Single-Supply Operation
  • 5mA Supply Current
  • Low-Power, 10nA Shutdown Mode
  • Pin Compatible with the LM4861/LM4862/LM4864 (MAX4364)
  • Clickless Power-Up and Shutdown
  • Thermal-Overload and Short-Circuit Protection
  • Available in TDFN, µMAX, and SO Packages
MAX4365
1.4W and 1W, Ultra-Small, Audio Power Amplifiers with Shutdown
MAX4364, MAX4365: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Audio Amplifiers 3
MAX4366 Obsolete 330mW, Ultra-Small, Audio Power Amplifiers with Shutdown
MAX4367 Obsolete 330mW, Ultra-Small, Audio Power Amplifiers with Shutdown
MAX4368 Obsolete 330mW, Ultra-Small, Audio Power Amplifiers with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4365 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed