MAX4368

Obsolete

330mW, Ultra-Small, Audio Power Amplifiers with Shutdown

Viewing:

Overview

  • Drives 330mW into 32Ω (200mW into 16Ω)
  • 0.02% THD+N at 1kHz (120mW into 32Ω)
  • Internal Bridged Configuration
  • No Output-Coupling Capacitors
  • 2.3V to 5.5V Single-Supply Operation
  • 2mA Supply Current
  • Low-Power Shutdown Mode
  • Clickless Power-Up and Shutdown
  • Thermal Overload Protection
  • Available in TDFN and UCSP Packages
MAX4368
330mW, Ultra-Small, Audio Power Amplifiers with Shutdown
MAX4366, MAX4367, MAX4368: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Audio Amplifiers 2
MAX4366 Obsolete 330mW, Ultra-Small, Audio Power Amplifiers with Shutdown
MAX4367 Obsolete 330mW, Ultra-Small, Audio Power Amplifiers with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4368 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed