MAX4334

Obsolete

Single/Dual/Quad, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown

Viewing:

Overview

  • 3MHz Gain-Bandwidth Product
  • 245µA Quiescent Current per Amplifier
  • Available in Space-Saving SOT23-5 Package (MAX4330)
  • +2.3V to +6.5V Single-Supply Operation
  • Rail-to-rail Input Common-Mode Voltage Range
  • Rail-to-rail Output Voltage Swing
  • 250µV Offset Voltage
  • Low-Power, 9µA (per amp) Shutdown Mode (MAX4331/MAX4333)
  • No Phase Reversal for Overdriven Inputs
  • Capable of Driving 2-kilohm Loads
  • Unity-Gain Stable

The MAX4330–MAX4334 single/dual/quad op amps combine a wide 3MHz bandwidth, low-power operation, and excellent DC accuracy with rail-to-rail inputs and outputs. These devices require only 245µA per amplifier, and operate from either a single +2.3V to +6.5V supply or dual ±1.15V to ±3.25V supplies. The input common-mode voltage range extends 250mV beyond VEE and VCC, and the outputs swing rail-to-rail. The MAX4331/MAX4333 feature a shutdown mode in which the output goes high impedance and the supply current decreases to 9µA per amplifier.

Low-power operation combined with rail-to-rail input common-mode range and output swing makes these amplifiers ideal for portable/battery-powered equipment and other low-voltage, single-supply applications. Although the minimum operating voltage is specified at 2.3V, these devices typically operate down to 2.0V. Low offset voltage and high speed make these amplifiers excellent choices for signal-conditioning stages in precision, low-voltage data-acquisition systems. The MAX4330 is available in the space-saving 5-pin SOT23 package, and the MAX4331/MAX4333 are offered in a µMAX® package.

Applications

  • Automotive Sensors
  • Base Station/Wireless Infrastructure
  • Computers: Desktops, Workstations, and Servers
  • Computers: Motherboards
  • Computers: Notebook
  • Data Acquisition
  • GPS Solutions
  • Low-Power, Low-Voltage Applications
  • MP3 Docking Stations: Mid Level
  • Portable Battery-Powered Equipment
  • Programmable Logic Controllers (PLCs)
  • Set-Top Boxes
  • Signal Conditioning

MAX4334
Single/Dual/Quad, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown
MAX4330, MAX4331, MAX4332, MAX4333, MAX4334: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4334 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed