MAX4329

Obsolete

Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps

Viewing:

Overview

  • 6-Bump UCSP Package (MAX4323)
  • 2.4V to 6.5V Single-Supply Operation
  • Rail-to-rail Input Common-Mode Voltage Range
  • Rail-to-rail Output Voltage Swing
  • 5MHz Gain-Bandwidth Product
  • 650µA Quiescent Current per Amplifier
  • 700µV Offset Voltage
  • No Phase Reversal for Overdriven Inputs
  • Drive 250Ω Loads
  • 25µA Shutdown Mode (MAX4323/MAX4327)
  • Unity-Gain Stable for Capacitive Loads Up to 500pF
MAX4329
Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
MAX4322, MAX4323, MAX4326, MAX4327, MAX4329: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4329 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed