MAX4310
PRODUCTIONHigh-Speed, Low-Power, Single-Supply Multichannel, Video Multiplexer-Amplifiers
- Part Models
- 4
- 1ku List Price
- Starting From $3.89
Part Details
- Single-Supply Operation Down to +4V
- 345MHz -3dB Bandwidth (MAX4311)
150MHz -3dB Bandwidth (MAX4313) - 540V/µs Slew Rate (MAX4313)
- Low 6.1mA Quiescent Supply Current
- 40ns Channel Switching Time
- Ultra-Low 10mVp-p Switching Transient
- 0.06%/0.08° Differential Gain/Phase Error
- Rail-to-Rail Outputs: Drives 150Ω to within 730mV of the Rails
- Input Common-Mode Range Includes Negative Rail
- Low-Power Shutdown Mode
- Available in Space-Saving 8-Pin µMAX® and 16-Pin QSOP Packages
The MAX4310–MAX4315 single-supply mux-amps combine high-speed operation, low-glitch switching, and excellent video specifications. The six products in this family are differentiated by the number of multiplexer inputs and the gain configuration. The MAX4310/MAX4311/MAX4312 integrate 2-/4-/8-channel multiplexers, respectively, with an adjustable gain amplifier optimized for unity-gain stability. The MAX4313/MAX4314/MAX4315 integrate 2-/4-/8-channel multiplexers, respectively, with a +2V/V fixed-gain amplifier. All devices have 40ns channel switching time and low 10mVp-p switching transients, making them ideal for video-switching applications. They operate from a single +4V to +10.5V supply, or from dual supplies of ±2V to ±5.25V, and they feature Rail-to-Rail outputs and an input common-mode voltage range that extends to the negative supply rail.
The MAX4310/MAX4311/MAX4312 have a -3dB bandwidth of 280MHz/345MHz/265MHz and up to a 460V/µs slew rate. The MAX4313/MAX4314/MAX4315, with 150MHz/127MHz/97MHz -3dB bandwidths up to a 540V/µs slew rate, and a fixed gain of +2V/V, are ideally suited for driving back-terminated cables. Quiescent supply current is as low as 6.1mA, while low-power shutdown mode reduces supply current to as low as 560µA and places the outputs in a high-impedance state. The MAX4310–MAX4315's internal amplifiers maintain an open-loop output impedance of only 8Ω over the full output voltage range, minimizing the gain error and bandwidth changes under loads typical of most rail-to-rail amplifiers. With differential gain and phase errors of 0.06% and 0.08°, respectively, these devices are ideal for broadcast video applications.
Applications
- 75Ω Video Cable Drivers
- Broadcast Video
- Flash ADC Input Buffers
- High-Speed Signal Processing
- Medical Imaging
- Multimedia Products
- Video Crosspoint Switching
- Video Signal Multiplexing
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4310ESA+ | 8-SOIC_N-150_MIL | ||
MAX4310ESA+T | 8-SOIC_N-150_MIL | ||
MAX4310EUA+ | 8-MINI_SO-N/A | ||
MAX4310EUA+T | 8-MINI_SO-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX4310ESA+ | PRODUCTION | |
MAX4310ESA+T | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX4310EUA+ | PRODUCTION | |
MAX4310EUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX4310 yet. Have something to say?
Start a Discussion on EngineerZone®