MAX4308

Obsolete

400MHz, Ultra-Low-Distortion Op Amps

Viewing:

Overview

  • High Speed:
    • 400MHz Unity-Gain Bandwidth (MAX4108)
    • 225MHz -3dB Bandwidth (AVCL = +2, MAX4109)
    • 220MHz -3dB Bandwidth (AVCL = +5, MAX4308)
    • 200MHz -3dB Bandwidth (AVCL = +10, MAX4309)
  • 1200V/µs Slew Rate
  • Excellent Spurious-Free Dynamic Range:
    • -93dBc at fC = 5MHz (MAX4108)
    • -90dBc at fC = 5MHz (MAX4109)
  • 100MHz 0.1dB Gain Flatness (MAX4108)
  • High Full-Power Bandwidth: 300MHz (MAX4108, VO = 2VP-P)
  • High Output Drive: 90mA
  • Output Short-Circuit Protected
  • Low Differential Gain/Phase: 0.004%/0.008°
MAX4308
400MHz, Ultra-Low-Distortion Op Amps
MAX4108, MAX4109, MAX4308, MAX4309: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4308 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed