MAX4294

PRODUCTION

Ultra-Small, +1.8V, µPower, Rail-to-Rail I/O Op Amps

1.8V Op Amps Deliver 120dB Avol and Drive 2-kilohm loads with 0.017% THD+N

Viewing:

Overview

  • Ultra-Low Voltage Operation—Guaranteed Down to 1.8V
  • 100µA Supply Current per Amplifier
  • 500kHz Gain-Bandwidth Product
  • 120dB Open-Loop Voltage Gain (RL = 100kΩ)
  • 0.017% Total Harmonic Distortion Plus Noise (THD + N) at 1kHz
  • Rail-to-Rail Input Common-Mode Range
  • Rail-to-Rail Output Drives 2kΩ Load
  • No Phase Reversal for Overdriven Inputs
  • Unity-Gain Stable for Capacitive Loads up to 100pF
  • 200µV Input Offset Voltage (MAX4292/MAX4294)
  • Single in Small 5-Pin SC70
  • Available in Ultra-Small Packages:
    • 5-Pin SC70 (MAX4291)
    • 8-Bump UCSP (MAX4292)

The MAX4291/MAX4292/MAX4294 family of micropower operational amplifiers operates from a 1.8V to 5.5V single supply or ±0.9V to ±2.75V dual supplies and has Rail-to-Rail input/output capabilities. These amplifiers provide a 500kHz gain-bandwidth product and 120dB open-loop voltage gain while using only 100µA of supply current per amplifier. The combination of low input offset voltage (±200µV) and high open-loop gain makes them ideal for low-power/low-voltage, high-precision portable applications.

The MAX4291/MAX4292/MAX4294 have an input common-mode range that extends to each supply rail, and their outputs swing to within 46mV of the rails with a 2kΩ load. Although the minimum operating voltage is specified at 1.8V, these devices typically operate down to 1.5V. The combination of ultra-low-voltage operation, rail-to-rail inputs/output, and low-power consumption makes these devices ideal for any portable/two-cell battery-powered system.

The single MAX4291 is offered in an ultra-small 5-pin SC70 package. The dual MAX4292 is offered in a space-saving 8-bump, 1.5mm x 1.5mm footprint, ultra chip-scale package (UCSP™).

Applications

  • 2-Cell Battery-Operated Systems
  • Automotive Sensors
  • Base Station/Wireless Infrastructure
  • Battery-Powered Applications
  • Cell Phones
  • Computers: Desktops, Workstations, and Servers
  • Computers: Motherboards
  • Computers: Notebook
  • Digital Scales/Strain Gauges
  • GPS Solutions
  • MP3 Docking Stations: Mid Level
  • Portable Electronic Equipment
  • Programmable Logic Controllers (PLCs)
  • Sensor Amplifiers
  • Set-Top Boxes
  • Strain Gauges

MAX4294
Ultra-Small, +1.8V, µPower, Rail-to-Rail I/O Op Amps
MAX4291, MAX4292, MAX4294: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 8
MAX4162 PRODUCTION UCSP, Micropower, Single-Supply, 10V, Rail-to-Rail I/O Op Amps
MAX4163 PRODUCTION UCSP, Micropower, Single-Supply, 10V, Rail-to-Rail I/O Op Amps
MAX4164 Obsolete UCSP, Micropower, Single-Supply, 10V, Rail-to-Rail I/O Op Amps
MAX4040 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
MAX4041 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
MAX4042 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
MAX4043 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
MAX4044 Obsolete Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4294 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed