MAX4252

PRODUCTION

UCSP, Single-Supply, Low-Noise, Low-Distortion, Rail-to-Rail Op Amps

Viewing:

Overview

  • Available in Space-Saving UCSP, SOT23, and µMAX® Packages
  • Low Distortion: 0.0002% THD (1kΩ load)
  • 400µA Quiescent Supply Current per Amplifier
  • Single-Supply Operation from 2.4V to 5.5V
  • Input Common-Mode Voltage Range Includes Ground
  • Outputs Swing Within 8mV of Rails with a 10kΩ Load
  • 3MHz GBW Product, Unity-Gain Stable (MAX4250-MAX4254)
  • 22MHz GBW Product, Stable with AV ≥ 10V/V (MAX4249/MAX4255/MAX4256/MAX4257)
  • Excellent DC Characteristics
    • VOS = 70µV
    • IBIAS = 1pA
    • Large-Signal Voltage Gain = 116dB
  • Low-Power Shutdown Mode
    • Reduces Supply Current to 0.5µA
    • Places Outputs in a High-Impedance State
  • 400pF Capacitive-Load Handling Capability

The MAX4249–MAX4257 low-noise, low-distortion operational amplifiers offer rail-to-rail outputs and single-supply operation down to 2.4V. They draw 400µA of quiescent supply current per amplifier while featuring ultra-low distortion (0.0002% THD), as well as low input voltage-noise density (7.9nV/) and low input current-noise density (0.5fA/). These features make the devices an ideal choice for portable/battery-powered applications that require low distortion and/or low noise.

For additional power conservation, the MAX4249/MAX4251/MAX4253/MAX4256 offer a low-power shutdown mode that reduces supply current to 0.5µA and puts the amplifiers' outputs into a high-impedance state. The MAX4249–MAX4257's outputs swing rail-to-rail and their input common-mode voltage range includes ground. The MAX4250–MAX4254 are unity-gain stable with a gain-bandwidth product of 3MHz. The MAX4249/MAX4255/MAX4256/MAX4257 are internally compensated for gains of 10V/V or greater with a gain-bandwidth product of 22MHz. The single MAX4250/MAX4255 are available in space-saving 5-pin SOT23 packages. The MAX4252 is available in an 8-bump chip-scale package (UCSP) and the MAX4253 is available in a 10-bump UCSP. The MAX4250AAUK comes in a 5-pin SOT23 package and is specified for operation over the automotive (-40°C to +125°C) temperature range.

Applications

  • ADC Buffers
  • Automatic Test Equipment (ATE)
  • Cardiac Monitor
  • Digital Scales/Strain Gauges
  • Displays: Industrial, Front Panel, and Instrumentation
  • Industrial: Process Measurement and Control
  • Medical Instrumentation
  • PA Control
  • Panel Meters
  • Portable Battery-Powered Equipment
  • Power Meters
  • Programmable Logic Controllers (PLCs)
  • Wireless Communications Devices

MAX4252
UCSP, Single-Supply, Low-Noise, Low-Distortion, Rail-to-Rail Op Amps
MAX4249, MAX4250, MAX4251, MAX4252, MAX4253, MAX4254, MAX4255, MAX4256, MAX4257: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX4252 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed