MAX4247

PRODUCTION

Ultra-Small, Rail-to-Rail I/O with Disable, Single/Dual-Supply, Low-Power Op Amps

Viewing:

Overview

  • Rail-to-Rail Input and Output Voltage Swing
  • 50nA (max) Shutdown Mode (MAX4245/MAX4247)
  • 320µA (typ) Quiescent Current Per Amplifier
  • Single +2.5V to +5.5V Supply Voltage Range
  • 110dB Open-Loop Gain with 2kΩ Load
  • 0.01% THD with 100kΩ Load
  • Unity-Gain Stable up to CLOAD = 470pF
  • No Phase Inversion for Overdriven Inputs
  • Available in Space-Saving Packages
    • 6-Pin SC70 or 6-Pin SOT23 (MAX4245)
    • 8-Pin SOT23/SO or 8-Pin µMAX (MAX4246)
    • 10-Pin µMAX (MAX4247)
MAX4247
Ultra-Small, Rail-to-Rail I/O with Disable, Single/Dual-Supply, Low-Power Op Amps
MAX4245, MAX4246, MAX4247: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4247 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed