MAX4225

PRODUCTION

1GHz, Low-Power, SOT23, Current Feedback Amplifiers with Shutdown

Viewing:

Overview

  • Ultra-High Speed and Fast Settling Time:
    • 1GHz -3dB Bandwidth (MAX4223, Gain = +1)
    • 600MHz -3dB Bandwidth (MAX4224, Gain = +2)
    • 1700V/µs Slew Rate (MAX4224)
    • 5ns Settling Time to 0.1% (MAX4224)
  • Excellent Video Specifications (MAX4223):
    • Gain Flatness of 0.1dB to 300MHz
    • 0.01%/0.02° DG/DP Errors
  • Low Distortion:
    • -60dBc THD (fc = 10MHz)
    • 42dBm Third-Order Intercept (f = 30MHz)
  • 6.0mA Quiescent Supply Current (per amplifier)
  • Shutdown Mode:
    • 350µA Supply Current (per amplifier)
    • 100kΩ Output Impedance
  • High Output Drive Capability:
    • 80mA Output Current
    • Drives up to 4 Back-Terminated 75Ω Loads to ±2.5V while Maintaining Excellent Differential Gain/Phase Characteristics
  • Available in Tiny 6-Pin SOT23 and 10-Pin µMAX® Packages
MAX4225
1GHz, Low-Power, SOT23, Current Feedback Amplifiers with Shutdown
MAX4223, MAX4224, MAX4225, MAX4226, MAX4227, MAX4228: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4225 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed