MAX418

Obsolete

Single, Dual, Quad, 1.2µA Max, Single-Supply Op Amps

Viewing:

Overview

  • 1.2µA Max Quiescent Current per Amplifier
  • +2.5V to +10V Single-Supply Range
  • 500µV Max Offset Voltage (MAX406A/MAX409A)
  • < 0.1pA Typical Input Bias Current
  • Output Swings Rail-to-Rail
  • Input Voltage Range Includes Negative Rail

The MAX406/MAX407/MAX409/MAX417–MAX419 are single, dual, and quad low-voltage, micropower, precision op amps designed for battery-operated systems. They feature a supply current of less than 1.2µA per amplifier that is relatively constant over the entire supply range, which represents a 15 to 20 times improvement over industry-standard micropower op amps. A unique output stage enables these op amps to operate at ultra-low supply current while maintaining linearity under loaded conditions. In addition, the output is capable of sourcing 1.8mA when powered by a 9V battery.

The common-mode input-voltage range extends from the negative rail to within 1.1V of the positive supply (for the singes, 1.2V for the duals and quads), and the output stage swings rail-to-rail. The entire family is designed to maintain good DC characteristics over the operating temperature range, minimizing the input referred errors.

The MAX406 is a single op amp with two modes of operation: compensated mode and decompensated mode. Floating BW (pin 8) or connecting it to V- internally compensates the amplifier. In this mode, the MAX406 is unity-gain stable with a 5V/ms typical slew rate and an 8kHz gain bandwidth. Connecting BW to V+ puts the MAX406 into decompensated mode with a 20V/ms typical slew rate and a 40kHz gain bandwidth (AVCL ≥ 2V/V).

The dual MAX407 and quad MAX418 are internally compensated to be unity-gain stable. The MAX409/MAX417/MAX419 single/dual/quad op amps feature 150kHz typical bandwidth, 75V/ms slew rate, and stability for gains of 10V/V or greater.

Applications

  • Battery-Powered Systems
  • Cordless Phones
  • Electrometer Amplifiers
  • Glucose Meters
  • GPS Solutions
  • Intrinsically Safe Systems
  • IP Camera
  • Medical Instruments
  • Panel Meters
  • pH Meters
  • Photodiode Pre-Amps
  • Power Meters
  • Programmable Logic Controllers (PLCs)

MAX418
Single, Dual, Quad, 1.2µA Max, Single-Supply Op Amps
MAX406, MAX407, MAX409, MAX417, MAX418, MAX419: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX418 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed