MAX4169

Obsolete

High-Output-Drive, Precision, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown

Viewing:

Overview

  • 80mA (min) Output Drive Capability
  • Rail-to-Rail Input Common-Mode Voltage Range
  • Rail-to-Rail Output Voltage Swing
  • 1.2mA Supply Current per Amplifier
  • +2.7V to +6.5V Single-Supply Operation
  • 5MHz Gain-Bandwidth Product
  • 250µV Offset Voltage
  • 120dB Voltage Gain (RL = 100kΩ)
  • 88dB Power-Supply Rejection Ratio
  • No Phase Reversal for Overdriven Inputs
  • Unity-Gain Stable for Capacitive Loads to 250pF
  • Low-Power Shutdown Mode:
    • Reduces Supply Current to 38µA Places
    • Outputs in High-Impedance State
  • Available in 5-Pin SOT23 Package (MAX4165) or 2mm x 2mm x 0.8mm µDFN (MAX4166)
MAX4169
High-Output-Drive, Precision, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown
MAX4165, MAX4166, MAX4167, MAX4168, MAX4169: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4169 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed