MAX4168

PRODUCTION

High-Output-Drive, Precision, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown

Viewing:

Overview

  • 80mA (min) Output Drive Capability
  • Rail-to-Rail Input Common-Mode Voltage Range
  • Rail-to-Rail Output Voltage Swing
  • 1.2mA Supply Current per Amplifier
  • +2.7V to +6.5V Single-Supply Operation
  • 5MHz Gain-Bandwidth Product
  • 250µV Offset Voltage
  • 120dB Voltage Gain (RL = 100kΩ)
  • 88dB Power-Supply Rejection Ratio
  • No Phase Reversal for Overdriven Inputs
  • Unity-Gain Stable for Capacitive Loads to 250pF
  • Low-Power Shutdown Mode:
    • Reduces Supply Current to 38µA Places
    • Outputs in High-Impedance State
  • Available in 5-Pin SOT23 Package (MAX4165) or 2mm x 2mm x 0.8mm µDFN (MAX4166)

The MAX4165-MAX4169 family of operational amplifiers combines excellent DC accuracy with high output current drive, single-supply operation, and rail-to-rail inputs and outputs. These devices operate from a single +2.7V to +6.5V supply, or from dual ±1.35V to ±3.25V supplies. They typically draw 1.2mA supply current, and are guaranteed to deliver 80mA output current.

The MAX4166/MAX4168 have a shutdown mode that reduces supply current to 38µA per amplifier and places the outputs into a high-impedance state. The MAX4165-MAX4169's precision performance combined with high output current, wide input/output dynamic range, single-supply operation, and low power consumption makes them ideal for portable audio applications and other low-voltage, battery-powered systems. The MAX4165 is available in the space-saving 5-pin SOT23 package and the MAX4166 is available in a tiny 2mm x 2mm x 0.8mm µDFN package.

Applications

  • Automotive Sensors
  • Base Station/Wireless Infrastructure
  • Cell Phones
  • Computers: Desktops, Workstations, and Servers
  • Computers: Motherboards
  • Computers: Notebook
  • Digital-to-Analog Converter Buffers
  • Hands-Free Car Phones (Kits)
  • Industrial: Process Measurement and Control
  • Motor Drivers
  • Notebook Computers
  • Panel Meters
  • Portable Battery-Powered Audio Applications
  • Portable Headphone Speaker Drivers
  • Programmable Logic Controllers (PLCs)
  • Set-Top Boxes
  • Signal Conditioning
  • Sound Ports/Cards
  • Transformer/Line Drivers

MAX4168
High-Output-Drive, Precision, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown
MAX4165, MAX4166, MAX4167, MAX4168, MAX4169: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX4168

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX4168 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed