MAX4135

Obsolete

1-Input/6-Output Video Distribution Amplifiers

Viewing:

Overview

  • Fixed Gain of 2V/V (MAX4135) External Gain Set (MAX4136)
  • High Speed:
    • 185MHz -3dB Bandwidth (MAX4135)
    • 140MHz -3dB Bandwidth (MAX4136)
    • 1000V/µs Slew Rate
  • High Full-Power Bandwidths (VOUT = 2VP-P):
    • 185MHz (MAX4135)
    • 140MHz (MAX4136)
  • 0.1dB Gain Flatness to 40MHz
  • Low Differential Gain/Phase Error: 0.10%/0.02°
  • High-Impedance Output Disable
MAX4135
1-Input/6-Output Video Distribution Amplifiers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4135 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed