MAX4125

PRODUCTION

Single/Dual/Quad, Wide-Bandwidth, Low-Power, Single-Supply Rail-to-Rail I/O Op Amps

Viewing:

Overview

  • 5-Pin SOT23 Package (MAX4122/4)
  • +2.7V to +6.5V Single-Supply Operation
  • Rail-to-Rail Input Common-Mode Voltage Range
  • Rail-to-Rail Output Voltage Swing
  • 5MHz Gain-Bandwidth Product (MAX4122/3/6/7/9)
  • 25MHz Gain-Bandwidth Product (MAX4124/5/8)
  • 650µA Quiescent Current per Amplifier
  • 25µA Shutdown Function (MAX4123/5/7)
  • 200µV Offset Voltage
  • No Phase Reversal for Overdriven Inputs
  • Drive 250Ω Loads
  • Stable with 500pF Capacitive Loads
  • Unity-Gain Stable (MAX4122/3/6/7/9)
  • Stable at Gains > 10V/V (MAX4124/5/8)

The MAX4122–MAX4129 family of operational amplifiers combines wide bandwidth and excellent DC accuracy with rail-to-rail operation at the inputs and outputs. These devices require only 650µA per amplifier, and operate from either a single supply (+2.7V to +6.5V) or dual supplies (±1.35V to ±3.25V) with a common-mode voltage range that extends 250mV beyond VEE and VCC. They are capable of driving 250Ω loads. The MAX4122/MAX4123/MAX4126/MAX4127/MAX4129 have a 5MHz gain bandwidth product, while the decompensated MAX4124/MAX4125/MAX4128 (stable at closed-looped gains of 10 or greater) have a 25MHz gain bandwidth product. In addition, the MAX4123/MAX4125/MAX4127 feature a shutdown mode in which the outputs are placed in a high-impedance state and the supply current is reduced to only 25µA per amplifier.

With their rail-to-rail input common-mode range and output swing, these amplifiers are ideal for low-voltage single-supply operation. Although the minimum operating voltage is specified at 2.7V, the devices typically operate down to 1.8V. In addition, low offset voltage and high speed make them the ideal signal-conditioning stages for precision, low-voltage, data-acquisition systems. The MAX4122 and MAX4124 come in the space-saving 5-pin SOT23-5 package.

Applications

  • Automotive Sensors
  • Base Station/Wireless Infrastructure
  • Battery-Powered Applications
  • Computers: Desktops, Workstations, and Servers
  • Computers: Motherboards
  • Computers: Notebook
  • Data Acquisition
  • Industrial: Process Measurement and Control
  • Low-Power, Low-Voltage Applications
  • Panel Meters
  • Portable Equipment
  • Programmable Logic Controllers (PLCs)
  • Signal Conditioning

MAX4125
Single/Dual/Quad, Wide-Bandwidth, Low-Power, Single-Supply Rail-to-Rail I/O Op Amps
MAX4122, MAX4123, MAX4124, MAX4125, MAX4126, MAX4127, MAX4128, MAX4129: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4125 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed