MAX4107

Obsolete

350MHz, Ultra-Low-Noise Op Amps

Viewing:

Overview

  • 350MHz -3dB Bandwidth (MAX4106)
  • 275V/µs Slew Rate (MAX4106)
  • 500V/µs Slew Rate (MAX4107)
  • 18ns Settling Time to 0.01%
  • 0.75nV/√Hz Voltage Noise
  • High Output Drive: 80mA

The MAX4106/MAX4107 op amps combine high-speed performance with ultra-low-noise performance. The MAX4106 is compensated for closed-loop gains of 5V/V, while the MAX4107 is stable in closed-loop gains of 10V/V or greater.

The MAX4106/MAX4107 require only 15mA of supply current while delivering a 350MHz or a 300MHz bandwidth, respectively. Voltage noise is an ultra-low 0.75nV/√Hz, while a low-distortion architecture provides a spurious-free dynamic range (SFDR) of 63dB at 5MHz.

These high-speed op amps have a wide output voltage swing of ±3.2V and a high current-drive capability of 80mA.

Applications

  • Active Filters
  • High-Performance Receivers
  • Low-Noise Preamplifiers
  • Pulse/RF Amplifier
  • Ultra-Low-Noise ADC Preamp
  • Ultrasound

MAX4107
350MHz, Ultra-Low-Noise Op Amps
MAX4106, MAX4107: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4107 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed