MAX4106

Obsolete

350MHz, Ultra-Low-Noise Op Amps

Viewing:

Overview

  • 350MHz -3dB Bandwidth (MAX4106)
  • 275V/µs Slew Rate (MAX4106)
  • 500V/µs Slew Rate (MAX4107)
  • 18ns Settling Time to 0.01%
  • 0.75nV/√Hz Voltage Noise
  • High Output Drive: 80mA
MAX4106
350MHz, Ultra-Low-Noise Op Amps
MAX4106, MAX4107: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4106 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed