MAX4103

Obsolete

250MHz, Broadcast-Quality, Low-Power Video Op Amps

Viewing:

Overview

  • 250MHz -3dB Bandwidth (MAX4102)
  • 180MHz -3dB Bandwidth (MAX4103)
  • Unity-Gain Stable (MAX4102)
  • 350V/µs Slew Rate
  • Lowest Differential Gain/Phase (RL = 150Ω)
    • MAX4102: 0.002%/0.002°
    • MAX4103: 0.008%/0.003°
  • Low Distortion (SFDR 5MHz): -78dBc
  • 100dB Open-Loop Gain
  • High Output Drive: 80mA
  • Low Power: 5mA Supply Current
MAX4103
250MHz, Broadcast-Quality, Low-Power Video Op Amps
MAX4102, MAX4103: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4103 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed