MAX410

PRODUCTION

Single/Dual/Quad, 28MHz, Low-Noise, Low-Voltage, Precision Op Amps

Viewing:

Overview

  • Voltage Noise: 2.4nV per root-Hz (max) at 1kHz
  • 2.5mA Supply Current Per Amplifier
  • Low Supply Voltage Operation: ±2.4V to ±5V
  • 28MHz Unity-Gain Bandwidth
  • 4.5V/µs Slew Rate
  • 250µV (max) Offset Voltage (MAX410/MAX412)
  • 115dB (min) Voltage Gain
  • Available in an Ultra-Small TDFN Package

The MAX410/MAX412/MAX414 single/dual/quad op amps set a new standard for noise performance in high-speed, low-voltage systems. Input voltage-noise density is guaranteed to be less than 2.4nV per root-Hz at 1kHz. A unique design not only combines low noise with ±5V operation, but also consumes 2.5mA supply current per amplifier. Low-voltage operation is guaranteed with an output voltage swing of 7.3VP-P into 2kΩ from ±5V supplies. The MAX410/MAX412/MAX414 also operate from supply voltages between ±2.4V and ±5V for greater supply flexibility.

Unity-gain stability, 28MHz bandwidth, and 4.5V/µs slew rate ensure low-noise performance in a wide variety of wideband and measurement applications. The MAX410/MAX412/MAX414 are available in DIP and SO packages in the industry-standard single/dual/quad op amp pin configurations. The single comes in an ultra-small TDFN package (3mm x 3mm).

Applications

  • Automatic Test Equipment (ATE)
  • Bridge Signal Conditioning
  • Displays: Industrial, Front Panel, and Instrumentation
  • High-Quality Audio Amplifiers
  • Industrial: Process Measurement and Control
  • Infrared Detectors
  • Low-Noise Frequency Synthesizers
  • Panel Meters
  • Power Meters
  • Programmable Logic Controllers (PLCs)
  • Ultra Low-Noise Instrumentation Amplifiers

MAX410
Single/Dual/Quad, 28MHz, Low-Noise, Low-Voltage, Precision Op Amps
MAX410, MAX412, MAX414: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX410

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX410 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed