MAX4060

LAST TIME BUY

Differential Microphone Preamplifiers with Internal Bias and Complete Shutdown

Viewing:

Overview

  • 2.4V to 5.5V Single-Supply Operation
  • Adjustable Gain or Fixed-Gain Options
  • High PSRR (86dB at 1kHz)
  • High CMRR (70dB at 1kHz)
  • Low Input-Referred Noise
  • Integrated Microphone Bias
  • 750µA Supply Current
  • 0.3µA Shutdown Current
  • ±4kV ESD Protection (AUX_IN)
  • Rail-to-Rail Outputs
  • THD+N: 0.04% at 1kHz
  • Available in Space-Saving Packages
    • 8-Pin TDFN (MAX4060/MAX4061)
    • 8-Pin µMAX (MAX4060/MAX4061)
    • 10-Pin µMAX (MAX4062)
MAX4060
Differential Microphone Preamplifiers with Internal Bias and Complete Shutdown
MAX4060, MAX4061, MAX4062: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Instrumentation Amplifiers 1
MAX4462 PRODUCTION SOT23, 3V/5V, Single-Supply, Rail-to-Rail Instrumentation Amplifiers
Operational Amplifiers (Op Amps) 1
MAX4400 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX4060EVKIT

Evaluation Kit for the MAX4060

Features and Benefits

  • 4.5V to 5.5V Single-Supply Operation
  • Low 0.75mA Supply Current
  • High 86dB PSRR at 1kHz
  • Single-Ended and Differential Inputs
  • PC99/2001 Compliant
  • Low-Noise Microphone Bias Voltage
  • Small 8-Pin QFN Package (3mm x 3mm)
  • Fully Assembled and Tested

Product Details

The MAX4060 evaluation kit (EV kit) is a fully assembled and tested circuit board used to evaluate the MAX4060 low-noise microphone amplifier. The MAX4060 contains a differential input amplifier typically used for an internal microphone and a single-ended auxiliary-input amplifier used for an external microphone. Both amplifiers have an internally set fixed gain of 10V/V. The MAX4060 EV kit also provides a bias voltage for powering microphones, compliant with the PC99/2001 specification.

The MAX4060 EV kit has low quiescent current and high power-supply rejection. The MAX4060 is available in 8-pin QFN and µMAX® packages. The MAX4060 EV kit uses the smaller 8-pin QFN package.

Applications

  • AES-42 Compliant Microphones
  • Notebook Audio Systems
  • PDA Audio Systems
  • Signal Conditioning
  • USB Audio Peripherals

MAX4060EVKIT
Evaluation Kit for the MAX4060

Latest Discussions

No discussions on MAX4060 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed