MAX4031E

PRODUCTION

Low-Cost, 144MHz, Dual/Triple Op Amps with ±15kV ESD Protection

Viewing:

Overview

  • ESD-Protected Video Inputs and Outputs
    • ±15kV - Human Body Model
    • ±8kV - IEC 1000-4-2 Contact Discharge
    • ±15kV - IEC 1000-4-2 Air-Gap Discharge
  • 5V Single-Supply Operation
  • 0.1µA Low-Power Shutdown Mode (MAX4031E)
  • Input Common-Mode Range Extends to Ground
  • 2VP-P Large-Signal -3dB BW > 50MHz
  • Directly Drives 150Ω Loads
  • Low Differential Gain/Phase: 0.2%/0.2°
  • -40°C to +85°C Extended Temperature Range
  • Compact 8-Pin µMAX and 14-Pin TSSOP Packages
MAX4031E
Low-Cost, 144MHz, Dual/Triple Op Amps with ±15kV ESD Protection
MAX4030E, MAX4031E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 2
MAX4385E PRODUCTION Low-Cost, 230MHz, Single/Quad Op Amps with Rail-to-Rail Outputs and ±15kV ESD Protection
MAX4386E PRODUCTION Low-Cost, 230MHz, Single/Quad Op Amps with Rail-to-Rail Outputs and ±15kV ESD Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4031E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed