MAX4030E

PRODUCTION

Low-Cost, 144MHz, Dual/Triple Op Amps with ±15kV ESD Protection

Viewing:

Overview

  • ESD-Protected Video Inputs and Outputs
    • ±15kV - Human Body Model
    • ±8kV - IEC 1000-4-2 Contact Discharge
    • ±15kV - IEC 1000-4-2 Air-Gap Discharge
  • 5V Single-Supply Operation
  • 0.1µA Low-Power Shutdown Mode (MAX4031E)
  • Input Common-Mode Range Extends to Ground
  • 2VP-P Large-Signal -3dB BW > 50MHz
  • Directly Drives 150Ω Loads
  • Low Differential Gain/Phase: 0.2%/0.2°
  • -40°C to +85°C Extended Temperature Range
  • Compact 8-Pin µMAX and 14-Pin TSSOP Packages

The MAX4030E/MAX4031E unity-gain stable op amps combine high-speed performance, rail-to-rail outputs, and ±15kV ESD protection. Targeted for applications where an input or an output is exposed to the outside world, such as video and communications, these devices are compliant with International ESD Standards: ±15kV IEC 1000-4-2 Air-Gap Discharge, ±8kV IEC 1000-4-2 Contact Discharge, and the ±15kV Human Body Model.

The MAX4030E/MAX4031E operate from a single 5V supply and consume only 12mA of quiescent supply current per amplifier while achieving a 144MHz -3dB bandwidth, 20MHz 0.1dB gain flatness, and a 115V/µs slew rate. The MAX4031E provides individual shutdown control for each of the amplifiers.

The dual MAX4030E is available in 8-pin µMAX and SO packages, and the triple MAX4031E is available in 14-pin TSSOP and SO packages. All devices are specified over the -40°C to +85°C extended temperature range.

Applications

  • Camcorders
  • Digital Still Cameras
  • Enhanced Television (ETV)
  • High-Definition Television (HDTV)
  • Notebooks
  • Portable DVD Players
  • Projectors
  • Security Video Systems
  • Set-Top Boxes
  • Standard Definition Television (SDTV)

MAX4030E
Low-Cost, 144MHz, Dual/Triple Op Amps with ±15kV ESD Protection
MAX4030E, MAX4031E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 2
MAX4385E PRODUCTION Low-Cost, 230MHz, Single/Quad Op Amps with Rail-to-Rail Outputs and ±15kV ESD Protection
MAX4386E PRODUCTION Low-Cost, 230MHz, Single/Quad Op Amps with Rail-to-Rail Outputs and ±15kV ESD Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4030E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed