MAX400

Obsolete

Ultra-Low Offset Voltage Operational Amplifier

Viewing:

Overview

  • Ultra-Low Offset Voltage: 10µV (max)
  • Ultra-Low Offset Voltage Drift: 0.2µV/°C
  • Ultra Stable vs. Time: 0.2µV/month
  • Ultra-Low Noise: 0.35µVP-P
  • Wide Supply Voltage: ±3V to ±18V
  • High Common-Mode Input: ±14V
  • No External Components Required
  • Fits OP07, AD510, 725, 108A/308A Sockets
MAX400
Ultra-Low Offset Voltage Operational Amplifier
MAX400: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed