Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX3942

Obsolete

10Gbps Modulator Driver

10Gbps Modulator Driver in Space-Saving 4mm x 4mm TQFN

Viewing:

Overview

  • 23ps Edge Speed
  • Single-Ended Modulation Voltage Up to 3VP-P
  • Differential Modulation Voltage Up to 6VP-P
  • Selectable Data-Retiming Latch
  • Up to 10.7Gbps Operation
  • 50Ω On-Chip Input and Output Terminations
  • Pulse-Width Adjustment
  • Enable and Polarity Controls
  • ESD Protection
MAX3942
10Gbps Modulator Driver
MAX3942: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 2
MAX3940 10Gbps EAM Driver with Integrated Bias Network
MAX3941 Obsolete 10Gbps EAM Driver with Integrated Bias Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3942EVKIT

Evaluation Kit for the MAX3942

Features and Benefits

  • SMA Connectors for All High-Speed I/Os
  • Configured for Electrical Operation, No Laser Necessary
  • Single -5.2V Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3942 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3942 10.7Gbps modulator driver. The outputs are interfaced to SMA connectors that can be connected to a 50Ω terminated oscilloscope.

Applications

  • 10Gbps Ethernet
  • DWDM Systems
  • Long/Short-Reach Optical Transmitters
  • Mach Zehnder Modulators
  • Packaged Direct-Modulated Lasers
  • SONET OC-192 and SDH STM-64 Transmission Systems

MAX3942EVKIT
Evaluation Kit for the MAX3942

Latest Discussions

Recently Viewed