MAX3886

Obsolete

Multirate CDR with Integrated Serializer/Deserializer for GPON and BPON ONT Applications

Single Chip Integrates CDR, Serializer, and Deserializer for PON ONT

Viewing:

Overview

  • 2.488Gbps, 1.244Gbps, and 622Mbps Clock and Data Recovery
  • Meets G.984 and G.983 Jitter Requirements
  • 4-Bit Serializer and 4-Bit Deserializer with Loop-Timed Serialization
  • CML Serial I/O, LVDS Parallel I/O
  • Integrated Reference Oscillator Uses 19.44MHz SMD Crystal
  • Integrated Upstream Burst-Enable Signal Path

The MAX3886 2.488Gbps/1.244Gbps/622Mbps CDR with SerDes (serializer/deserializer) is designed specifically for low-cost optical network terminal (ONT) applications in Gigabit passive optical network (GPON) and broadband passive optical network (BPON) fiber-to-the-home (FTTH) systems. It provides G.984- and G.983-compliant clock and data recovery (CDR) for the continuous downstream data signal, with an integrated 4-bit SerDes that has LVDS parallel interfaces and CML serial interfaces.

The SerDes uses the recovered downstream clock for upstream serialization (loopback clock), providing optimum PON operation. The CDR frequency reference can be provided by a low-cost 19.44MHz SMD-type crystal or external LVCMOS source, and excellent jitter tolerance supports applications requiring FEC. An integrated burst-enable signal path also simplifies high-performance upstream burst timing.

This 3.3V IC is housed in a 8mm x 8mm, 56-lead thin QFN package and operates from -40°C to +85°C.

Applications

  • BPON/GPON Optical Network Terminal (ONT)

MAX3886
Multirate CDR with Integrated Serializer/Deserializer for GPON and BPON ONT Applications
MAX3886: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 2
MAX3656 NOT RECOMMENDED FOR NEW DESIGNS 155Mbps to 2.5Gbps Burst-Mode Laser Driver
MAX3643 NOT RECOMMENDED FOR NEW DESIGNS 155Mbps to 2.5Gbps Burst-Mode Laser Driver
Limiting Amplifiers 1
MAX3747 Obsolete 155Mbps to 3.2Gbps, Low-Power SFP Limiting Amplifier
Transimpedance Amplifiers (TIA) 2
MAX3654 LAST TIME BUY 47MHz to 870MHz Analog CATV Transimpedance Amplifier
MAX3660 Obsolete Analog CATV Transimpedance Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3886 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed