Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX3841
NOT RECOMMENDED FOR NEW DESIGNS12.5Gbps, CML, 2 x 2 Crosspoint Switch
Low-Power, 12.5Gbps, CML, 2 x 2 Crosspoint Switch IC
- Part Models
- 2
- 1ku List Price
- Starting From $30.61
Overview
- Up to 12.5Gbps Operation
- Less Than 10psP-P Deterministic Jitter
- Less Than 0.7psRMS Random Jitter
- 1.8V, 2.5V, and 3.3V DC-Coupled CML I/O
- Independent Output Power-Down
- 4mm x 4mm Thin QFN Package
- -40°C to +85°C Operation
- +3.3V Core Supply
- 215mW Power Consumption (Excluding Termination Currents)
The MAX3841 is a low-power, 12.5Gbps, 2 x 2 crosspoint switch IC for high-speed serial data loopback, redundancy, and switching applications. The MAX3841 current-mode logic (CML) inputs and outputs have isolated VCC connections to enable DC-coupled interfaces to 1.8V, 2.5V, or 3.3V CML ICs. Fully differential signal paths and Maxim's second-generation SiGe technology provide optimum signal integrity, minimizing jitter, crosstalk, and signal skew. The MAX3841 is ideal for serial OC-192 and 10GbE optical module, line card, switch fabric, and similar applications.
The MAX3841 has 150mVP-P minimum differential input sensitivity and 500mVP-P nominal differential output swing. Unused outputs can be powered down individually to conserve power. In addition to functioning as a 2 x 2 switch, the MAX3841 can be configured as a 2:1 multiplexer, 1:2 buffer, or dual 1:1 buffer. The MAX3841 is available in a 4mm x 4mm 24-pin thin QFN package, and consumes only 215mW with both outputs enabled.
Applications
- Clock Fanout
- OC-192, 10GbE Optical Modules
- OC-192, 10GbE Switch/Line Cards
- System Redundancy/Self Test
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3841ETG+ | LFCSP | ||
| MAX3841ETG+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX3841ETG+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX3841 yet. Have something to say?
Start a Discussion on EngineerZone®