MAX3783
NOT RECOMMENDED FOR NEW DESIGNS2.7Gbps Dual Mux/Buffer with Loopback
- Part Models
- 2
- 1ku List Price
- Starting From $14.08
Overview
- Provides Redundant Serial I/O
- 11ps Deterministic Jitter
- Selectable Loopback
- On-Chip 50Ω Termination Resistors
- 3.3V Power Supply
- Two-Port Integration
The MAX3783 is a dual serial multiplexer (mux) and buffer with selectable line-side loopback for system interconnect and serial backplane applications up to 2.7Gbps. Each independent channel consists of a transmitter with fanout of two and a receiver with a 2:1 input mux. Selectable loopback paths support system testing.
Operating from a single 3.3V supply, this device has current-mode logic (CML) inputs and outputs, which can be AC-coupled for PECL compatibility, if desired. The IC is packaged in a compact 48-pin TQFP-EP package with exposed pad. Typical power consumption is 1.12W.
Applications
- 2.7Gbps Serial Communications
- Fail-Over and Protection Switching
- Serial Backplane
- System Interconnects
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3783UCM+D | TQFP | ||
| MAX3783UCM+TD | TQFP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 26, 2016 - 1589A ASSEMBLY |
||
| MAX3783UCM+D | ||
| MAX3783UCM+TD | PRODUCTION | |
|
May 24, 2016 - 1589A_CANCELLATION ASSEMBLY |
||
| MAX3783UCM+TD | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX3783 yet. Have something to say?
Start a Discussion on EngineerZone®