Overview
Features and Benefits
- DC-Coupled Evaluation Kit
- Independent Power-Supply Connections
- Fully Assembled and Tested
- SMA Connectors for CML Inputs and Outputs
- Additional Transmission Lines for Calibration
Product Details
The MAX3841 DC-coupled evaluation kit (EV kit) simplifies evaluation of the MAX3841 12.5Gbps 2 x 2 CML crosspoint switch. The EV kit enables testing of all the MAX3841 functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3841 are provided for all CML inputs and outputs. The board includes additional transmission lines for calibration purposes.
Applicable Parts
Documentation & Resources
-
MAX3841EVKIT: Evaluation Kit for the MAX3841 Data Sheet (Rev. 0)7/17/2003PDF242K