MAX3532

Obsolete

Upstream CATV Driver Amplifier

Viewing:

Overview

  • Single +5V Supply
  • Output Level Ranges from Less than 8dBmV to 62dBmV, in 1dB Steps
  • Gain Programmable in 1dB Steps
  • 350mW Typical Power Dissipation
  • Transmit-Disable Mode
  • Two Shutdown Modes

The MAX3532 is a programmable power amplifier for use in upstream cable applications. The device outputs up to 62dBmV (continuous wave) through a 1:2 (voltage ratio) transformer when driven with 36dBmV at its input. It features variable gain, which is controlled via a 3-wire digital serial bus and available in 1dB steps. The operating frequency ranges from 5MHz to 42MHz.

The MAX3532 offers three operating modes: high power, low noise, and transmit disable. High-power mode achieves the highest output levels, while low-noise mode achieves the lowest output noise when driving lower output levels. Transmit disable mode places the device in a high-isolation state with minimum output noise, for use between bursts in TDMA systems.

Two power-down modes are also available. Software shutdown mode permits power-down of all analog circuitry while maintaining the programmed gain setting. Shutdown mode disables all circuitry and reduces current consumption below 10µA.

The MAX3532 comes in a 36-pin SSOP package screened for the extended-industrial temperature range (-40°C to +85°C).

Applications

  • Cable Modems
  • Cable Television Set-Top Boxes
  • Telephony-Over-Cable

MAX3532
Upstream CATV Driver Amplifier
MAX3532: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3532 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed