MAX3516

Obsolete

Upstream CATV Amplifiers

Get Industry's Lowest-Power Consumption from New Cable Modem Upstream Amps

Viewing:

Overview

  • Accurate Gain Control
  • Gain Programmable in 0.5dB Steps
  • 56dB of Gain Control Range
  • -55dBc Harmonic Distortion at 65MHz Input
  • Low Burst On/Off Transient
  • High Efficiency:
    • 35mA at +34dBmV Out
    • 8mA Transmit Disable Mode
MAX3516
Upstream CATV Amplifiers
MAX3514, MAX3516, MAX3517: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
MAX3509 Obsolete Upstream CATV Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3516 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed