MAX35104

PRODUCTION

Gas Flow Meter SoC

Industry's First Integrated SOC Designed to Address the Unique Requirements of Natural Gas Meters

Viewing:

Overview

  • High Accuracy Flow Measurement for Billing and Leak Detection
    • Time-to-Digital Accuracy Down to 700ps Measurement Range Up to 8ms
    • 2 Channels: Single-Stop Channel
  • High Accuracy Temperature Measurement for Precise Flow Calculations
    • One 2-Wire Sensor: PT1000, PT500 RTD, and Thermistor Support
  • Maximizes Battery Life with Low Device and Overall System Power
    • Ultra-Low 62µA TOF Measurement and 125nA Duty-Cycled Temperature Measurement
    • Event Timing Mode with Randomizer Reduces Host µC Overhead to Minimize System Power Consumption
    • 2.3V to 3.6V Single-Supply Operation
  • High Integration Solution Minimizes Parts Count and Reduces BOM Cost
    • Built-In Real-Time Clock
    • Small, 5mm x 5mm, 40-Pin TQFN Package
    • -40°C to +85°C Operation
  • MAX35104
    Gas Flow Meter SoC
    MAX35104: Block Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations


    Evaluation Kits

    MAX35104EVKIT

    Evaluation Kit for the MAX35104

    Features and Benefits

    • Easy Evaluation of the MAX35104
    • Two Piezoelectric Transducer Connections and Two RTD Connections Provided
    • EV Kit Hardware Optionally USB Powered (USB Cable Included)
    • USB HID Interface
    • Windows XP® - and Windows® 7-Compatible Software
    • RoHS Compliant
    • Proven PCB Layout
    • Fully Assembled and Tested

    Product Details

    The MAX35104 evaluation kit (EV kit) provides the hardware and graphical user interface (GUI) software necessary to evaluate the MAX35104 time-to-digital converter designed for ultrasonic heat, water, and gas meters. The EV kit includes a MAX35104ETL+ installed, as well as the required USB-to-SPI interface needed to communicate with the IC. The USB-to-SPI master section of the EV kit, along with the EV kit software, provides a quick method to exercise the device’s functionality.

    The EV kit can be powered by the USB to simplify an evaluation setup, but also comes equipped with banana jacks that enable an external supply, such as a battery, to power the system. Provided BNC connectors allow for quick connection to piezoelectric transducers housed in a spool body. The provided terminal-block connectors allow for easy connection to the two remote platinum RTDs.

    Applications

    • Medical Ventilators
    • Ultrasonic Gas Meters

    eval board
    MAX35104EVKIT2

    Evaluation Kit for the MAX35104

    Features and Benefits

    • Easy Evaluation of the MAX35104 in an Embedded Environment
    • Two Audiowell 200kHz Ultrasonic Transducers Included
    • Arm® Mbed™ Development Environment Supported Through the MAX32625MBED# Board

    Product Details

    The MAX35104EVKIT2 is an Arduino®-compatible shield that features the MAX35104 time-to-digital converter. The board is stackable with other MAX35104EVKIT2’s to facilitate multi-axis distance and gas flow applications.

    The PCB exposes many signals for easy analysis with an oscilloscope. Hardware configuration experimentation is facilitated by jumpers.

    The kit is designed to be used with Arduino-compatible controller boards, such as the MAX32625MBED# but can be adapted to use with any host microcontroller architecture.

    Applications

    • Medical Ventilators
    • Ultrasonic Gas Meters

    MAX35104EVKIT
    Evaluation Kit for the MAX35104
    MAX35104EVKIT2
    Evaluation Kit for the MAX35104
    MAX35104EVKIT2:Photo Board

    Latest Discussions

    Recently Viewed