Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX35104 in an Embedded Environment
- Two Audiowell 200kHz Ultrasonic Transducers Included
- Arm® Mbed™ Development Environment Supported Through the MAX32625MBED# Board
Product Details
The MAX35104EVKIT2 is an Arduino®-compatible shield that features the MAX35104 time-to-digital converter. The board is stackable with other MAX35104EVKIT2’s to facilitate multi-axis distance and gas flow applications.
The PCB exposes many signals for easy analysis with an oscilloscope. Hardware configuration experimentation is facilitated by jumpers.
The kit is designed to be used with Arduino-compatible controller boards, such as the MAX32625MBED# but can be adapted to use with any host microcontroller architecture.
Applications
- Medical Ventilators
- Ultrasonic Gas Meters
Applicable Parts
Documentation & Resources
-
MAX35104EVKIT2: Evaluation Kit for the MAX35104 Data Sheet (Rev. 0)5/10/2018PDF1M