MAX3505

Obsolete

Upstream CATV Amplifier

Viewing:

Overview

  • Single 5V Supply Operation
  • Accurate Gain Control, ±1dB over 56dB Range
  • Gain Programmable in 0.5dB Steps
  • -55dBc Harmonic Distortion at 65MHz
  • Low Burst On/Off Transient
  • MAX3505
    Upstream CATV Amplifier
    MAX3505: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX3505 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed