MAX3503

Obsolete

Upstream CATV Amplifier

Industry's Only 3.3V Upstream Amplifier Meets DOCSIS and EuroDOCSIS

Viewing:

Overview

  • Single 3.3V Supply Operation
  • Accurate Gain Control, ±1dB over 53dB Range
  • Gain Programmable in 0.5dB Steps
  • -55dBc Harmonic Distortion at 65MHz
  • Low Burst On/Off Transient
  • High Efficiency: 182mW at 34dBmV Out; 16mW in Transmit-Disable Mode
  • MAX3503
    Upstream CATV Amplifier
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Low-Noise Amplifiers (LNAs) & Power Amplifiers 2
    MAX3505 Obsolete Upstream CATV Amplifier
    MAX3507 Obsolete Upstream CATV Amplifier
    RF Amplifiers 1
    MAX3514 Obsolete Upstream CATV Amplifiers
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX3503 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed